Fuse Switch Disconnector, EasyLine XLP Series

Brand :
ABB

Caution

    Product Description

    Safety and protection
    • The EasyLine fuse switch disconnector fulfil the highest requirements for modern fuse switch with a total safety concept. The fuse switches are tested according to the EN 60947-3 standard with more stringent requirements for isolation, making, performance and safety
    • The EasyLine range of fuse switch disconnectors ensures high protection and reliable operation in a wide variety of applications, such as critical power applications, distribution boards, switch boards or capacitor banks
    • The whole EasyLine range got a sturdy, uniform design that is operator friendly. The degree of protection from the front is IP30 in closed position and IP20 in open position.
    • Quick-make operation device
    • Voltage measuring from the front

    Easy to install
    • A wide range of cable terminals and snap-on accessories make the installation easy and fast
    • All the XLP cable terminals can be delivered with integrated bolts for cable lugs or with integrated bridge clamps (BC) for easy direct cable connection
    • Compact, add-on Electronic Fuse Monitoring (EFM)
    • Replacement compatible to similar types in the market

    Affordable Range
    • Fuse switch-disconnectors combined with fuse links can withstand high fault level and fault currents. In addition devices are available at economical prices.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    XLP3 | Fuse Switch Disconnector, EasyLine XLP Series | ABB | MISUMI Thailand