Paddle Level Switches, LM-002 Series

Brand :
PRIMUS
Caution
Product Description
• Flip-flop switches detect solid-state objects such as paddy, Grain, grain, flour, etc.
• Voltage supply 220VAC/SO-60Hz
• SA 250VAC Relay Contact
• Threaded installation LM-001: Size ⌀ 25 mm. (3/4 inch) and LM-002/LM - 002 - 5: size ⌀ 47 mm
• Operating temperature -1°C to 60°C