Rotation Warning Light, TLW Series

Brand :
PRIMUS

Caution

    Product Description

    • Rotation warning light, available in both AC and DC.
    • High brightness and long service life with LED High Power.
    • 3 Pattern Flashing are Rotation Pattern, Flashing Pattern and Strobe Pattern.
    • Buzzer to alert 3 types of alarm at a loudness of 90 dB Max (at 1 M.) and can adjust the volume of the sound as needed.
    • Push/ Pull Connection can be used for both NPN / PNP, Open Collector.
    • RS-485 MODBUS RTU Protocol Communication.
    • Anti-rust protection material IP 55 (stand-up installation), IP 23 (inverted installation).
    • Can clearly see 360 degree.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TLW-03-R | Rotation Warning Light, TLW Series | PRIMUS | MISUMI Thailand