Digital AC Amp Meters (True RMS), TCM-94N-1 Series

Caution
Product Description
• TCM-94N-1 Measurement of alternating current, measuring range 0-5 Amps. Frequency 50 Hz.
• 7-Segments, 5 Digits size 0.56 inches.
• There are 3 Alarm Relay Outputs with 4 Alarm Function settings.
• Can be connected computer with RS-485 (Modbus RTU Protocol).
• 4-20 mA / 0-10 VDC Transfer Output can be either Direct or Inverse.
• Absolute Input Function shows positive value all the time, regardless of the positive lead input or minus input for TCM-94N-2.
• Sensor Break Alarm when sensor break.