1-Phase Amp Meter True RMS, KM-09-A Series

Brand :
PRIMUS

Caution

    Product Description

    • KM-09-A is an one-phase power meter that connects to CT.
    • Measurement area : Electricity 0.01-10 A (in case of direct connection) : Maximum current of 9999 A (in case of joining with CT)
    • Current Transformer Ratio (CT) can be set from the program.
    • Display as 7-Segment, 0.56 inch, 4 digits, 1 row.
    • High accuracy TRUE RMS measurement.
    • LED display status and power unit.
    • Data can be recorded on the computer via RS-485 MODBUS RTU PROTOCOL.
    • Peak Hold to see the maximum current in the system.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    KM-09-A-R | 1-Phase Amp Meter True RMS, KM-09-A Series | PRIMUS | MISUMI Thailand