Digital Load Cell Indicators with Alarm, CM-013 Series

Brand :
PRIMUS

Caution

    Product Description

    • Input : strain-gauge input from load cell
    • Can be connected to up to 4 parallel load cells without the Junction box
    • Display with 7-Segment Red 5 digits, 0.56 inches
    • High sensitivity (2 ms)
    • Peak Hold and Tare zero can be recorded
    • 3 Alarm Relay Outputs with 4 Alarm Functions
    • 4-20 mA and 0-10 VDC (Option) Transfer Output for other peripherals
    • Can communicate with computer by using RS-485 port. Modbus RTU Protocol
    • Automatic Calibration System for Strain Gauge which has 6 wires
    • Lock function to prevent changing settings through the screen.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat