Digital Load Cell Indicators (Big Display), CM-013B Series

Caution
Product Description
• A device that converts the weight or pressure signal from a Load Cell (Strain-Gauge) into a standard digital analog signal with a display that shows results for easy operation.
• Accepts input from Strain-Gauge 1.5, 2, 2.5, 3, 3.3 mV/V with Excite Voltage of 5V or 10V.
• Standard analog signal output:
- Voltage: 0-10 VDC
- Current: 4-20 mA
• Independent isolation between input and output.
• Input and output can be adjusted via High-Low Limit through a Push Button, allowing the range for signal conversion to be set as required.