Digital Indicators, CM-004N Series

Brand :
PRIMUS

Caution

    Product Description

    • The CM-004N is a digital display that accepts 0-10 VDC, 0-20 mA and 4-20 mA inputs
    • Display with 7-Segment red 4 digits, 0.56 inches
    • Outputs from -1999 to 9999 can be set up to 3 decimal places
    • High Limit and Low Limit Range can be set by setting the Keypad Switch
    • Small, compact. Suitable for mounting the cabinet. With limited space
    • Suitable for installation in control cabinet. To show the speed of the motor from the inverter or DC Drive is
    • Alarm Function is set by Keypad Switch. There are many options including High Alarm, Low Alarm and High-Low Alarm
    • 12VDC power supply for Transducer.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat