Signal Tower Light, TL80 Series

Brand :
PRIMUS

Caution

    Product Description

    • Display status of the machine equipment
    • Compact size 80 mm, available in both AC and DC
    • Can display up to 5 layers, 5 colors: Red, Yellow, Green, Blue, White. Display with LED, prolonging the service life
    • There are both continuous and flashing in the same body.
    • Buzzer alert at loudness 90 dB max (at 1M)
    • Push/Pull Connection is available for both NPN/PNP, Open Collector.
    • RS-485 MODBUS RTU PROTOCOL Communication (TL80-20M, TL80-2BM, TL80-30M and TL80-3BM models only)
    • Anti-rust material protection IP 54.
    • Can be seen clearly 360 degree. Can be easily assembled.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TL80-100-R | Signal Tower Light, TL80 Series | PRIMUS | MISUMI Thailand