Signal Tower Light, TL40 Series

Brand :
PRIMUS

Caution

    Product Description

    • Machine operating status display device
    • Compact size 40 mm, available in both AC and DC
    • Can display up to 5 layers, 5 colors: Red, Yellow, Green, Blue, White. LED display for long life.
    • There are both continuous and flashing in the same body.
    • Buzzer alert at 90 dB max (at 1M)
    • Push/Pull Connection is available for both NPN/PNP, Open Collector.
    • RS-485 MODBUS RTU PROTOCOL Communication (TL-20M and TL-28M only)
    • Anti-rust material protection IP54.
    • Can be 360 degree visibility. Can be easy to separate assembly.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TL40-LED-B | Signal Tower Light, TL40 Series | PRIMUS | MISUMI Thailand