Dry Run and Load Protection Relays, PM-007-N1 Series

Brand :
PRIMUS

Caution

    Product Description

    • PM-007-N1 is a device for protecting motor loads, such as preventing a water pump from running dry without water, which can cause pump damage, or protecting the motor gear from damage under excessive load.
    • Display options are available for both PF (Cos Ø) or current (Amp).
    • Displays using a 7-segment 4-digit LED display.
    • Suitable for both 1-phase and 3-phase motors.
    • Equipped with a Start Delay Timer to delay during startup and an Off Delay Timer (0-9999 sec) to assist during startup.
    • Includes inputs for Start-Stop commands and Reset Alarm from various external devices.
    • Supports direct connection to CTs (Current Transformers) with a maximum current of 40A, and can also connect to external CTs by setting the CT Ratio according to the CT used.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat