Digital Transmitters, IM Series

Brand :
PRIMUS

Caution

    Product Description

    • Input device converter TC, RTD, mA, mVDC, VDC input converters to 4-20 mA, 0-10 VDC standard analog signals.
    • AC/DC Voltage Converters to standard analog signal 4-20 mA, 0-10 VDC.
    • Frequency converters, RPM to analog signals
    • 2 standard analog outputs: Current : 4-20 mA; Voltage : 0-10 VDC
    • Input and Output independent of each other (Isolation); can be set to High-Low Limit range via Push Button So Range can be set in the conversion signal as needed
    • Can be programmed to select the output signal as Direct or Inverse
    • 7-Segment digital display, 1 row, 4 digits, can display input and output signals
    • Have function Peak hold for display maximum; function Lock Key Prevents changing settings via the Button Switch
    • DIN RAIL Mounting Installation. 4 Alarm Functions. Modbus RTU communication via RS-485 (via Output 2)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    IM-A-R1-0-24 | Digital Transmitters, IM Series | PRIMUS | MISUMI Thailand