SITRANS RD200 Panel Mount Remote Digital Display

Brand :
SIEMENS

Caution

    Product Description

    The SITRANS RD200 is a universal input, panel mount remote digital display for process instrumentation.

    Benefits
    - Easy setup and programming via front panel buttons or remotely using RD software.
    -Display readable in sunlight.
    -Universal input: accepts current, voltage, thermocouple, and RTD signals.
    -Single or dual 24 V DC transmitter power supply.
    -Serial communication using built in protocol or Modbus RTU.
    -Two optional relays for alarm indication or process control applications.
    -Linear or square root function supported.
    -Meter Copy feature to reduce setup time, cost, and errors.
    -RD software supports remote configuration, monitoring, and logging for up to 100 displays.
    -Other features include: 4 to 20 mA analog output option, pump alternation control, and optional NEMA 4 and 4X field enclosures.
    -2X option for 30.5 mm (1.2 inch) high, red LED display.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat