Primary Switch Mode Power Supply Units, CP-T Series

Caution
Product Description
The CP-T range of three-phase power supply units is the youngest member of ABB’s power supply family. In terms of design and functionality, the new range perfectly supplements the existing products and extends the range appropriately. The devices can be supplied with a three-phase voltage as well as with two-phase mains. Here, ABB offers a power supply unit with 24 outputs with 10 A and efficiency of up to 90 %. As in the case of all products, they are designed for an ambient temperature of up to 70 °C. Acquired standards: ANSI/ISA-12.12, CAN/CSA C22.2 No.107.1, CAN/CSA C22.2 No.213, CAN/CSA C22.2 No.60950, IEC/EN 63000, IEC 60950-1, IEC/EN 61000-6-2, IEC/EN 61000-6-3, UL 508, UL 60950