Enclosure for Manual Motor Starters, IP65, IB132 Series

Brand :
ABB

Caution

    Product Description

    IB132-G enclosure is suitable for manual motor starter MS116/MS132. The combination of manual motor starter and enclosure allows to setup all required control and protection functions for single machine installations. The enclosure has a IP65 degree of protection. Additional mounting of auxiliary and signalling contacts, shunt trips and undervoltage release is possible. The handle is up to 3-times lockable in OFF position.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat