Push Button Switch, TBF

Brand :
TEND

Caution

    Product Description

    • Each type has a welding terminal and screw terminal, fast terminal to choose
    • Reverse rules of the actuator, the plunger by the role of spring coil, it is usually kept. And then the action of the mandrel is released from the held position and the switch is actuated, and the plunger is held by the actuator when the plunger is in the free state, so the type switch is most suitable for vibration and shock.
    [Features]
    • Service life

         ◦ Mechanically

         ◦ Electrically
    • Contact resistance: 15mΩ max.(initial value)
    • Insulation resistance: 100mΩ min.(500VDC)
    • Ambient temperature: -20℃ to +60℃
    • Dielectric strength: 2500 VAC ,50/60 HZ for 1 minute

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TBK-301-R | Push Button Switch, TBF | TEND | MISUMI Thailand