Selector Switch, TN2

Brand :
TEND

Caution

    Product Description

    The upper base and contact block of the TN2 series are detachable. The protection structure for this series is IP65 (IEC144) for waterproof, oil-tight, and dust-proof in harsh environments.
    [Features]
    • Ambient temperature: -20℃ to +60℃
    • Dielectric strength: 2500 VAC ,50/60 HZ for 1 minute
    • Insulation resistance: 100mΩ min.(500VDC)
    • Contact resistance: 50mΩ max.(initial value)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat