Main Switch, TDS

Brand :
TEND

Caution

    Product Description

    [Features]
    • These main switches can be divided into 3P and 4P series, each of which has 6 types ranging from 16A to 80A according to rated current.
    • Installation includes fixed way (fixed on the operating panel) and detached way (contact fixed in the control box whereas upper base and handles fixed on the tope cover of control box).
    • Detachable type can be installed on TBR-N (standard aluminium rail-wide rail).
    • There are two types of switching handles: standard and round. Standard is colored red/yellow or black/silver while round ones in red/yellow or black/gray.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat