Selector Switch, T2/T3

Brand :
TEND

Caution

    Product Description

    In this series of control equipment, the upper part and the contact base can be separated. Except for the Twin-Touch push button and illuminated push button switches (IP40), The protection structure for this series is IP65(IEC144), providing waterproof, oil-proof, and dust-proof protection, suitable for harsh environments.
    [Features]
    • Ambient temperature: -20℃ to +60℃
    • Humidity: 45% to 85%RH
    • Dielectric strength: 2500 VAC ,50/60 HZ for 1 minute
    • Insulation resistance: 100mΩ min.(500VDC)
    • Contact resistance: 50mΩ max.(initial value)
    • Service life

         Mechanically: Push button (momentary) 3,000,000 operations., other 500,000 operations.

         Electrically: 500,000 operations

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    T2SSR2R-2C | Selector Switch, T2/T3 | TEND | MISUMI Thailand