Managed Industrial Ethernet Switch, SCALANCE XB-200 Series

Caution
Product Description
The managed SCALANCE XB-200 switches are optimized for setting up 10/100 Mbps Industrial Ethernet networks in line, star or ring topologies.
• Electrical and optical node or network connections can be implemented using 8, 13 or 16 RJ45 ports (10/100 Mbps) or 2 or 3 fiber-optic ports (100 Mbps). The LD (Long Distance) variants offer a transmission range of up to 26 km (XB205-3LD and XB206-2LD)
• Rugged plastic enclosure
• Diagnostics on the device by means of LEDs (power, link status, data communication)
• The devices feature SNMP access, integral web server, remote diagnostics, and signaling over the network
• Diagnostics and parameterization via web page or console port
• Support of the two industrial protocols, PROFINET and EtherNet/IP, in the same device (software-switchable)
• All device versions available with default setting for both PROFINET and EtherNet/IP