Managed Industrial Ethernet IRT Switch, SCALANCE X-200 IRT Series

Caution
Product Description
SCALANCE X-200 IRT switches are especially designed for constructing isochronous real-time (IRT) Industrial Ethernet networks in line, star and ring topologies at transmission rates of 10/100 Mbps (Redundancy Manager integrated); construction of redundant ring connections possible.
• Optimized performance due to combination of the switching mechanisms "Cut Through" and "Store and Forward"
• Fast and bumpless media redundancy due to the integrated redundancy manager for Fast Ethernet
• Rugged station connections with industry-standard, plug-in connections that offer additional strain relief and bending strain relief thanks to latching on the housing
• End-to-end system diagnostics with PROFINET, SNMP access, integrated web server or SINEC NMS and automatic email transmission function for remote diagnostics and signaling via the network
• Different device versions with copper and fiber-optic interfaces (ST/BFOC, LC, SC RJ)
• Rugged metal enclosure for space-saving control cabinet installation on standard mounting rail, SIMATIC S7-300 DIN rail, or for wall mounting, as well as with optional DIN-rail adapter also suitable for the SIMATIC S7-1500 mounting rail