SIMATIC ET 200SP CPUs

Caution
Product Description
• CPU for SIMATIC ET 200SP based on S7-1500 CPU
• Increase in availability of systems and machines
• PROFINET IO controller for up to 128 IO devices
• PROFINET I-Device for connecting the CPU as an intelligent PROFINET device with a SIMATIC or third-party PROFINET IO controller
• PROFINET shared I-Device for 4 controllers
• PROFINET IO IRT interface with integrated 3-port switch
• Isochronous mode on PROFINET
• With multiple communication options:
PG/OP communication, PROFINET IO, open IE communication (TCP, ISO-on-TCP and UDP), web server and S7 communication (with loadable FBs)
• OPC UA server and client (data access) as runtime option for easy connection of the SIMATIC ET 200SP to third-party devices/systems
• Optional PROFIBUS DP master for 125 PROFIBUS DP slaves (with CM DP module 6ES7545-5DA00-0AB0)
• Optional PROFIBUS DP slave (with CM DP module 6ES7545-5DA00-0AB0)
• Configuration control (option handling)
• Integrated Motion Control functionalities for controlling speed-controlled, positioning and synchronized axes (gearing), support for external encoders, output cams/cam tracks and probes
Note
SIMATIC Memory Card required for operation of the CPU.
The BusAdapter is not included in scope of supply and is to be ordered separately.