BANDEX PVC Open Slot Wiring Ducts, 4/8 mm. Slot Size

Brand :
BANDEX

Caution

    Product Description

    [Features]
    • Material: High impact, self-extinguishing, warp-proof PVC (Polyvinyl chloride)
    • Color: Gray
    • Maximum service temperature: 80°C
    [Application]
    • Used extensively for all wiring applications where cable protection is essential i.e. Switchboards etc. (Features parallel holes on both sidewalls to facilitate cutting in wire application.)

    BANDEX PVC Open Slot Wiring Ducts, 4 Slot Size




     

    BANDEX PVC Open Slot Wiring Ducts, 8 Slot Size



    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat