Copper Crimp Sleeve (CSL Type)

Brand :
T.LUG
Caution
Product Description
CSL TYPE
Material: ETP-Copper tube
Cu 99% up
Surface: Tin plated

| Item No. | TIS Wire Size mm2 | DIMENSIONS (MM.) | AWG | DIN mm2 | ||
| d1Ø | DØ | L | ||||
| CSL 10 | 10 | 4.5 | 6.2 | 25 | 8 | 10 |
| CSL 16 | 16 | 5.4 | 7.1 | 33 | 6 | 16 |
| CSL 25 | 25 | 6.8 | 8.8 | 33 | 4 | 25 |
| CSL 35 | 35 | 8.2 | 10.6 | 38 | 2 | 35 |
| CSL 50 | 50 | 9.5 | 12.4 | 46 | 1/0 | 50 |
| CSL 70 | 70 | 11.2 | 14.7 | 53 | 2/0 | 70 |
| CSL 95 | 95 | 13.5 | 17.4 | 58 | 36617.0 | 95 |
| CSL 120 | 120 | 15.0 | 19.4 | 63 | 250 MCM | 120 |
| CSL 150 | 150 | 16.5 | 21.2 | 72 | 300 MCM | 150 |
| CSL 185 | 185 | 18.5 | 23.5 | 82 | 350 MCM | 185 |
| CSL 240 | 240 | 21.5 | 27.0 | 96 | 500 MCM | 240 |
| CSL 300 | 300 | 23.5 | 30.0 | 105 | 600 MCM | 300 |
| CSL 400 | 400 | 27.0 | 35.0 | 105 | 800 MCM | 400 |
| CSL 500 | 500 | 30.0 | 39.0 | 105 | 1000 MCM | 500 |