High Voltage (MV.,HV.) Electrical Terminals Long Barrel Two Holes (HTL Type)

Brand :
T.LUG
Caution
Product Description
Permited crimp in larger size for additional assurance on heavy duty load.
Suitable for terminating cable size from 10-500 SQ.MM., 12-35 KV.
HTL TYPE
Material: ETP-Copper tube Cu 99% UP
Surface: Tin plated

| Item No. | TIS Wire Size mm2 | DIMENSIONS (MM.) | |||||||||
| d2 | d1Ø | DØ | A | B | C | E | F | H | L | ||
| HTL 10-6 | 10 | 6.4 | 4.5 | 6.2 | 9.5 | 12.0 | 15.8 | 21.5 | 7.4 | 11.5 | 65.7 |
| HTL 10-8 | 8.4 | ||||||||||
| HTL 16-6 | 16 | 6.4 | 5.4 | 7.1 | 9.5 | 12.0 | 15.8 | 25.0 | 7.4 | 11.5 | 69.2 |
| HTL 16-8 | 8.4 | ||||||||||
| HTL 25-6 | 25 | 6.4 | 6.8 | 8.8 | 11.5 | 15.0 | 15.8 | 28.5 | 7.4 | 13.5 | 76.7 |
| HTL 25-8 | 8.4 | ||||||||||
| HTL 25-10 | 10.5 | ||||||||||
| HTL 35-6 | 35 | 6.4 | 8.2 | 10.6 | 11.5 | 17.0 | 19.0 | 32.0 | 8.0 | 13.5 | 84.0 |
| HTL 35-8 | 8.4 | ||||||||||
| HTL 35-10 | 10.5 | ||||||||||
| HTL 50-8 | 50 | 8.4 | 9.5 | 12.4 | 11.5 | 19.0 | 22.7 | 35.0 | 10.9 | 13.5 | 93.6 |
| HTL 50-10 | 10.5 | ||||||||||
| HTL 50-12 | 13.0 | 13.5 | 44.4 | 15.5 | 119.3 | ||||||
| HTL 70-8 | 70 | 8.4 | 11.2 | 14.7 | 11.5 | 21.0 | 22.7 | 35.0 | 10.9 | 13.5 | 93.6 |
| HTL 70-10 | 10.5 | ||||||||||
| HTL 70-12 | 13.0 | 13.5 | 44.4 | 17.5 | 121.3 | ||||||
| HTL 95-8 | 95 | 8.4 | 13.5 | 17.4 | 13.5 | 25.5 | 44.4 | 38.0 | 15.8 | 17.5 | 129.2 |
| HTL 95-10 | 10.5 | ||||||||||
| HTL 95-12 | 13.0 | ||||||||||
| HTL 120-10 | 120 | 10.5 | 15.0 | 19.4 | 14.5 | 28.0 | 44.4 | 40.0 | 18.8 | 18.5 | 136.2 |
| HTL 120-12 | 13.0 | ||||||||||
| HTL 120-14 | 15.0 | ||||||||||
| HTL 150-12 | 150 | 13.0 | 16.5 | 21.2 | 16.5 | 30.5 | 44.4 | 50.0 | 19.8 | 20.5 | 151.2 |
| HTL 150-14 | 15.0 | ||||||||||
| HTL 150-16 | 17.0 | ||||||||||
| HTL 185-12 | 185 | 13.0 | 18.5 | 23.5 | 16.5 | 34.0 | 44.4 | 50.0 | 19.8 | 20.5 | 151.2 |
| HTL 185-14 | 15.0 | ||||||||||
| HTL 185-16 | 17.0 | ||||||||||
| HTL 240-12 | 240 | 13.0 | 21.5 | 27.0 | 16.5 | 39.5 | 44.4 | 56.0 | 24.8 | 20.5 | 162.2 |
| HTL 240-14 | 15.0 | ||||||||||
| HTL 240-16 | 17.0 | ||||||||||
| HTL 300-12 | 300 | 13.0 | 23.5 | 30.0 | 16.5 | 43.5 | 44.4 | 67.0 | 26.8 | 20.5 | 175.2 |
| HTL 300-14 | 15.0 | ||||||||||
| HTL 300-16 | 17.0 | ||||||||||
| HTL 400-12 | 400 | 13.0 | 27.0 | 35.0 | 16.5 | 50.8 | 44.4 | 67.0 | 26.8 | 20.5 | 175.2 |
| HTL 400-14 | 15.0 | ||||||||||
| HTL 400-16 | 17.0 | ||||||||||
| HTL 500-12 | 500 | 13.0 | 30.0 | 39.0 | 16.5 | 56.0 | 44.4 | 75.0 | 33.8 | 20.5 | 190.2 |
| HTL 500-14 | 15.0 | ||||||||||
| HTL 500-16 | 17.0 | ||||||||||