High Voltage (Mv.,Hv.) Electrical Terminals Splice Long Barrel (HTSL Type)

Brand :
T.LUG
Caution
Product Description
Permited crimp in larger size to assure a strong full tension and high conductive sutiable to connect cable size from 10-500 SQ.MM. 12-35 KV.
HTSL TYPE
Material: ETP-Copper tube Cu 99% UP
Surface: Tin plated

| Item No. | TIS Wire Size mm2 | DIMENSIONS (MM.) | ||
| d1Ø | DØ | L | ||
| HTSL 10 | 10 | 4.5 | 6.2 | 48 |
| HTSL 16 | 16 | 5.4 | 7.1 | 55 |
| HTSL 25 | 25 | 6.8 | 8.8 | 62 |
| HTSL 35 | 35 | 8.2 | 10.6 | 70 |
| HTSL 50 | 50 | 9.5 | 12.4 | 75 |
| HTSL 70 | 70 | 11.2 | 14.7 | 75 |
| HTSL 95 | 95 | 13.5 | 17.4 | 80 |
| HTSL 120 | 120 | 15.0 | 19.4 | 85 |
| HTSL 150 | 150 | 16.5 | 21.2 | 105 |
| HTSL 185 | 185 | 18.5 | 23.5 | 105 |
| HTSL 240 | 240 | 21.5 | 27.0 | 118 |
| HTSL 300 | 300 | 23.5 | 30.0 | 140 |
| HTSL 400 | 400 | 27.0 | 35.0 | 140 |
| HTSL 500 | 500 | 30.0 | 39.0 | 155 |