Bullet Terminal (F Type)

Brand :
T.LUG
Caution
Product Description
F TYPE
Material: Brass
Surface: Tin plated
Insulation: PVC

| Item No. | TIS Wire Size mm2 | Color | DIMENSIONS (MM.) | AWG | DIN mm2 | |||
| B | L | L1 | d1Ø | |||||
| F 1.5 B | 1.5 | Red | 4.0 | 21.0 | 11.0 | 3.3 | 22-16 | 0.5-1.5 |
| F 2.5 B | 2.5 | Blue | 5.0 | 21.0 | 11.0 | 4.3 | 16-14 | 1.5-2.5 |
| F 6 B | 6 | Yellow | 5.0 | 23.0 | 11.0 | 5.5 | 12-10 | 4-6 |