Flat Blade Insulated Terminal (PIN Type)

Brand :
T.LUG
Caution
Product Description
PIN TYPE
Material: Copper
Surface: Tin plated
Insulation: PVC

| Item No. | TIS Wire Size mm2 | Color | DIMENSIONS (MM.) | AWG | DIN mm2 | ||
| B | L | L1 | |||||
| PIN 110 FB | 1.5 | Red | 2.3 | 20.0 | 10.0 | 22-16 | 0.5-1.5 |
| PIN 210 FB | 2.5 | Blue | 2.3 | 20.5 | 10.5 | 16-14 | 1.5-2.5 |
| PIN 510 FB | 6 | Yellow | 2.8 | 23.5 | 10.5 | 12-10 | 4-6 |
| PIN 118 FB | 1.5 | Red | 2.2 | 28.5 | 18.5 | 22-16 | 0.5-1.5 |
| PIN 218 FB | 2.5 | Blue | 2.2 | 28.5 | 18.5 | 16-14 | 1.5-2.5 |
| PIN 518 FB | 6 | Yellow | 4.5 | 31.3 | 18.2 | 12-10 | 4-6 |