Insulated Pin Terminal (PIN Type)

Brand :
T.LUG
Caution
Product Description
PIN TYPE
Material: Copper
Surface: Tin plated
Insulation: PVC

| Item No. | TIS Wire Size mm2 | Color | DIMENSIONS (MM.) | AWG | DIN mm2 | ||
| BØ | L | L1 | |||||
| PIN 1.5 AF | 1.5 | Red | 1.9 | 22.0 | 12.2 | 22-16 | 0.5-1.5 |
| PIN 2.5 AF | 2.5 | Blue | 1.9 | 22.0 | 12.5 | 16-14 | 1.5-2.5 |
| PIN 6 AF | 6 | Yellow | 2.7 | 27.5 | 14.3 | 12-10 | 4-6 |