Fully Insulated Female Disconnector (PV Type)

Brand :
T.LUG
Caution
Product Description
PV TYPE
Material: Brass
Surface: Tin plated
Insulation: PVC

| Item No. | TIS Wire Size mm2 | Color | DIMENSIONS (MM.) | AWG | DIN mm2 | |||
| B | L | L1 | d1Ø | |||||
| PV 1.5-7A | .250X.032" 6.35X0.8mm. | Red | 6.7 | 22.0 | 12.2 | 3.7 | 22-16 | 0.5-1.5 |
| PV 2.5-7A | Blue | 6.7 | 22.2 | 12.2 | 4.4 | 16-14 | 1.5-2.5 | |
| PV 6-7A | Yellow | 6.7 | 24.2 | 12.2 | 5.5 | 12-10 | 4-6 | |