Ring Terminal (R Type)

Brand :
T.LUG
Caution
Product Description
R TYPE
Material: Copper
Surface: Tin plated

| Item No. | TIS Wire Size mm2 | DIMENSIONS (MM.) | AWG | DIN mm2 | ||||
| d2Ø | B | L | DØ | d1Ø | ||||
| R 1.5-3 | 1.5 | 3.7 | 8.0 | 15.5 | 3.3 | 1.7 | 22-16 | 0.5-1.5 |
| R 1.5-4 | 4.3 | |||||||
| R 1.5-5 | 5.3 | |||||||
| R 2.5-3 | 2.5 | 3.7 | 8.5 | 16.5 | 3.9 | 2.3 | 16-14 | 1.5-2.5 |
| R 2.5-4 | 4.3 | |||||||
| R 2.5-5 | 5.3 | 9.5 | 17.0 | |||||
| R 2.5-6 | 6.4 | 12.0 | 22.4 | |||||
| R 4-4 | 4 | 4.3 | 8.8 | 18.4 | 5.0 | 3.0 | 14-12 | 2.5-4 |
| R 4-5 | 5.3 | |||||||
| R 4-6 | 6.4 | 12.0 | 22.3 | |||||
| R 6-4 | 6 | 4.3 | 9.5 | 19.8 | 5.4 | 3.4 | 12-10 | 4-6 |
| R 6-5 | 5.3 | |||||||
| R 6-6 | 6.4 | 12.0 | 23.0 | |||||
| R 6-8 | 8.4 | 15.0 | 27.5 | |||||
| R 6-10 | 10.5 | |||||||
| R 10-6 | 10 | 6.4 | 12.0 | 23.8 | 6.9 | 4.5 | 8 | 10 |
| R 10-8 | 8.4 | 15.0 | 30.0 | |||||
| R 10-10 | 10.5 | |||||||
| R 16-6 | 16 | 6.4 | 12.0 | 28.5 | 8.8 | 5.8 | 6 | 16 |
| R 16-8 | 8.4 | 15.2 | 32.0 | |||||
| R 16-10 | 10.5 | |||||||
| R 25-6 | 25 | 6.4 | 16.5 | 34.5 | 11.3 | 7.7 | 4 | 25 |
| R 25-8 | 8.4 | |||||||
| R 25-10 | 10.5 | |||||||
| R 25-12 | 13.0 | 22.0 | 42.5 | |||||
| R 35-6 | 35 | 6.4 | 19.4 | 38.7 | 11.8 | 8.2 | 2 | 35 |
| R 35-8 | 8.4 | |||||||
| R 35-10 | 10.5 | |||||||
| R 35-12 | 13.0 | |||||||
| R 50-8S | 50 | 8.4 | 16.0 | 38.5 | 13.4 | 9.8 | 1/0 | 50 |
| R 50-10S | 10.5 | |||||||
| R 50-6 | 6.4 | 22.0 | 42.7 | |||||
| R 50-8 | 8.4 | |||||||
| R 50-10 | 10.5 | |||||||
| R 50-12 | 13.0 | |||||||
| R 70-8 | 70 | 8.4 | 22.0 | 49.7 | 15.4 | 11.4 | 2/0 | 70 |
| R 70-10 | 10.5 | |||||||
| R 70-12 | 13.0 | |||||||
| R 95-6 | 95 | 6.4 | 24.0 | 51.5 | 17.5 | 13.5 | 4/0 | 95 |
| R 95-8 | 8.4 | |||||||
| R 95-10 | 10.5 | |||||||
| R 95-12 | 13.0 | |||||||
| R 120-8 | 120 | 8.4 | 27.0 | 54.4 | 19.4 | 15.0 | 250 MCM | 120 |
| R 120-10 | 10.5 | |||||||
| R 120-12 | 13.0 | |||||||
| R 120-14 | 15.0 | 32.0 | 68.5 | |||||
| R 120-16 | 17.0 | |||||||