Insulated Ring Terminal (RF Type)

Brand :
T.LUG
Caution
Product Description
RF TYPE
Material: ETP-Copper
Surface: Tin plated
Insulation: PVC

| Item No. | TIS Wire Size mm2 | DIMENSIONS (MM.) | Color | AWG | DIN mm2 | |||||
| d2Ø | B | L | L1 | l | D1Ø | |||||
| RF 1.5-3 | 1.5 | 3.7 | 8.0 | 21.5 | 15.5 | 10.5 | 4.0 | Red | 22-16 | 0.5-1.5 |
| RF 1.5-4 | 4.3 | |||||||||
| RF 1.5-5 | 5.3 | |||||||||
| RF 2.5-3 | 2.5 | 3.7 | 8.5 | 22.6 | 16.5 | 10.7 | 4.5 | Blue | 16-14 | 1.5-2.5 |
| RF 2.5-4 | 4.3 | |||||||||
| RF 2.5-5 | 5.3 | 9.5 | 23.3 | 17.0 | ||||||
| RF 2.5-6 | 6.4 | 12.0 | 28.5 | 22.4 | ||||||
| RF 4-4 | 4 | 4.3 | 8.8 | 25.2 | 18.4 | 13.5 | 6.0 | Black | 14-12 | 2.5-4 |
| RF 4-5 | 5.3 | |||||||||
| RF 4-6 | 6.4 | 12.0 | 29.6 | 22.3 | ||||||
| RF 6-4 | 6 | 4.3 | 9.5 | 26.4 | 19.8 | 13.5 | 6.5 | Yellow | 12-10 | 4-6 |
| RF 6-5 | 5.3 | |||||||||
| RF 6-6 | 6.4 | 12.0 | 29.5 | 23.0 | ||||||
| RF 6-8 | 8.4 | 15.0 | 34.4 | 27.5 | ||||||
| RF 6-10 | 10.5 | |||||||||