Insulated Spade Terminal (YF Type)

Brand :
T.LUG
Caution
Product Description
YF TYPE
Material: ETP-Copper
Surface: Tin plated
Insulation: PVC

| Item No. | TIS Wire Size mm2 | DIMENSIONS (MM.) | Color | AWG | DIN mm2 | |||||
| d2Ø | B | L | L1 | l | d1Ø | |||||
| YF 1.5-3S | 1.5 | 3.3 | 5.7 | 22.0 | 16.0 | 10.5 | 4.0 | Red | 22-16 | 0.5-1.5 |
| YF 1.5-4S | 4.3 | 6.4 | ||||||||
| YF 1.5-5S | 5.3 | 7.2 | ||||||||
| YF 2.5-3S | 2.5 | 3.3 | 5.7 | 22.0 | 16.0 | 10.7 | 4.5 | Blue | 16-14 | 1.5-2.5 |
| YF 2.5-4S | 4.3 | 6.4 | ||||||||
| YF 2.5-5S | 5.3 | 7.2 | ||||||||
| YF 4-4 | 4 | 4.3 | 8.0 | 25.5 | 18.3 | 13.5 | 6.0 | Black | 14-12 | 2.5-4 |
| YF 4-5 | 5.3 | |||||||||
| YF 6-4S | 6 | 4.3 | 7.2 | 25.5 | 18.8 | 13.5 | 6.5 | Yellow | 12-10 | 4-6 |
| YF 6-5S | 5.3 | 8.2 | ||||||||
| YF 6-6 | 6.4 | 12.0 | 30.5 | 24.0 | ||||||