Cartridge for Surge Arrester, Acti9 iPRD1

Brand :
SCHNEIDER

Caution

    Product Description

    This Acti9 product is a cartridge C12.5r L/PE for surge arrester iPRD1 12.5r. The Imax maximum discharge current is 50kA. The In nominal discharge current is 20kA. This product is compatible with TT, TN-S and TN-C earthing system. The Uc maximum continuous operating voltage is 350VAC. The Up Voltage protection level is 1.5kV. It can be plugged into a surge protecting device module. Its width is 18 mm. The product color is white (RAL9003). According to IEC 60529 standard, the degree of protection is IP20 or IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. It is compliant with IEC 61643-1 and EN 61643-11 standards.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat