Modular Surge Arrester with Pluggable Cartridge, Acti9 iPRD1

Caution
Product Description
This Acti9 iPRD surge arrester protects 1P residential and small commercial buildings installations against direct and indirect transient overvoltages. This type 1+2 device autoprotected by an integrated circuit-breaker is recommanded for high risk level in incoming panel board. It offers remote reporting of the "cartridge must be changed" message. This prewired surge arrester allows quick replacement of withdrawable cartridges when they are damaged. It incorporates its end of life safety disconnector. Associated with Compact NSXm H TM80D the breaking capacity is 70kA. The Imax maximum discharge current is 50kA. The In nominal discharge current is 20kA. The Up Voltage protection level is 1.5kV type 1+2. The operating frequency is 50Hz. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +80°C. This product is complies with EN 61643-11 2012 and IEC 61643-11 2011 standards.