ABS Box IP66

Caution
Product Description
The box has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions. It is also resistant to fire up to 650°C in accordance with IEC 60695-2-11 standard. The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK07 rating (IEC 62262). It can be stored in ambient air temperatures ranging from -15 to 40°C and used in ambient air temperature ranging from -25 to 60 °C without affecting its performance