Accessories for Easy Harmony XA2 Plastic Pushbuttons

Brand :
SCHNEIDER

Caution

    Product Description

    This Easy Harmony XA2 LED bulb is supplied with a 24V AC DC BA9s base and provides white light. It is compatible with Easy Harmony XA2 illuminated pushbuttons. It is easily installed into standard 22mm diameter controls and signaling units. Its simple modular design facilitates post-installation servicing, modification, and adaption of machines by non-specialists. It is designed to fit with standard 22mm control and signaling units, ensuring compatibility when installed in pre-existing machinery. It features high brightness for easy identification of function and operation mode. The LED bulb DL1LED241 is sold in lots of 10. The diameter of Harmony XA2 products, 22mm/0.866in. makes them suitable for standard OEM and panel builder applications.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DL1LED241 | Accessories for Easy Harmony XA2 Plastic Pushbuttons | SCHNEIDER | MISUMI Thailand