Energy Meters, Acti9 iEM3000

Brand :
Schneider Electric
Caution
Product Description
The Acti9 iEM3000 series energy meters offer an attractive range of three-phase DIN rail-mounted energy meters with an LCD display. Designed for 50Hz or 60Hz networks, supply voltage can range from 100 to 277VAC or 173 to 480VAC. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.72in (69 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g).