Transmitter Components for Wireless and Batteryless Rope Pull Switch

Brand :
Schneider Electric

Caution

    Product Description

    This rope pull switch is part of the range Harmony XB5R plastic and XB4R metal wireless and batteryless pushbuttons. It features a rope pull switch with wireless and batteryless transmitter. Its pulling force is from 45N to 1000N. The rope pull switch is adapted for automatic doors. It sends a radio message to the receiver in the control panel to open and close the door. It operates with the protocol Zigbee green power 2.4 GHz in compliance with IEEE 802.15.4. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It weighs 150g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat