Miniature Plug-in Relay, Harmony Electromechanical Relays

Brand :
SCHNEIDER

Caution

    Product Description

    It has large choice of number of contacts for high rated current use with space-saving design. It also offers one-step lockable test button and mechanical indicator for contact status. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RXM3AB1FD | Miniature Plug-in Relay, Harmony Electromechanical Relays | SCHNEIDER | MISUMI Thailand