Circuit Breaker Frame, ComPacT NS800N

Brand :
SCHNEIDER

Caution

    Product Description

    This circuit breaker frame is part of the new generation of ComPacT NS630bN to NS3200 range. ComPacT NS new generation keeps the same performances and comes with a new transparent front cover for auxiliaries visibility and a new toggle with ergonomic touch and optional LED trip status. It is possible to add as an option the new wireless auxiliary contact OF/SD in ZigBee communication protocol. It is a 4 poles breaker frame for ComPacT NS800N without control unit designed to optimize space and breaking capacity. This breaker or basic frame is compatible with any type of control unit which has to be ordered separately through the product selector. This breaker frame is used for fixed circuit breakers manually operated. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. The operational current is 800A. This product comes with a variety of optional functions and accessories. The dimensions are 327mm (Heigh) x 280mm (Width) x 147mm (Depth). It is compliant with IEC 60947-1 and IEC60947-2 international standards. ComPacT NS new generation is part of Schneider Electric EcoStruxure Power architecture. ComPacT NS new generation is more sustainable with green packaging and green partnerships.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    C080N3WM | Circuit Breaker Frame, ComPacT NS800N | SCHNEIDER | MISUMI Thailand