Memory Card, Modicon M580

Brand :
Schneider Electric

Caution

    Product Description

    This SD card is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This SD flash memory card is an accessory of M580 processor. It is designed with data storage memory capacity of 4GB and application saving of 64MB. This product is robust, high quality and based on the latest innovative technology. Data retention time is 10 years. It offers 100000 cycles number of write. It weighs 0.002kg. It is suitable for medium to large process applications. This memory card is compatible with Modicon M580 BMEP58 processor. The SD card is to be inserted in the front slot equipped with a protective door. The benefits of Modicon M580 are reduced time to market, improved reliability and sustainability, improved productivity with high performance and increased operating profitability due to improved access to data

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat