Digital I/O Modules, Modicon TM3R

Brand :
SCHNEIDER

Caution

    Product Description

    This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This discrete IO module provides 8 digital inputs and 8 digital outputs. It manages 8 sink/source 24V DC inputs and 8 relay outputs. Digital IO modules can be used to create configurations with up to 196 digital IO. The IO response time is 4ms (turn-on), 4ms (turn-off). It is furnished with removable screw terminal block, 11x 1.5squaremm for outputs and 9x 1.5squaremm for inputs, with 3.81mm pitch adjustment. Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.118kg. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This module is specially designed and only applicable for Modicon M200 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TM3RDM16R | Digital I/O Modules, Modicon TM3R | SCHNEIDER | MISUMI Thailand