IFE Ethernet Interface, Enerlin'X

Brand :
Schneider Electric

Caution

    Product Description

    This IFE is an Ethernet interface module, and it is part of EnerlinX communication system. It provides an Ethernet access to a single Masterpact, Compact or PowerPact circuit breaker. The data flow is 10/100 Mbps for a simple daisy chain connection. It is equipped on the top with one 24VDC screw clamp terminal block and 2xRJ45 sockets for Ethernet network connection. It is equipped on the bottom with two RJ45 sockets for ULP internal network connection (Universal Logic Plug). The IFE interface is a DIN rail mounting device and its dimensions are 72mm x 105mm x 71mm. The protection degree is IP4x on the front face and IP2x on the connectors. The IFE interface is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The IFE interface firmware can be updated using EcoStruxure Power Commission software

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat