Options for Easy Modicon M200 Logic Controllers

Brand :
SCHNEIDER

Caution

    Product Description

    This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides one communication channel to M200 controllers. The additional communication channel is a RS232C or RS485 serial link. This Serial link cartridge cartridge provides one additional communication channel to M200 controllers. Its data transmission rate varies from 1.2 to 115.2 kbit/s (115.2kbit/s by default) for bus length of 15m on RS485 and for bus length of 3m on RS232C. The cartridge connection type is screw terminal block for RS232 and RS485. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.012kg. This optional cartridge provides 1 SL communication channel to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat