Logic Controller, Modicon M262

Brand :
SCHNEIDER

Caution

    Product Description

    Modicon M262 logic/motion controllers are designed for performance-demanding machines, IIoT-ready and combine logic, motion and safety control applications. TM262L10MESE8T is specialized in the logic control of 4 fast digital inputs and 4 fast digital outputs. It controls motion with independant axis in EtherNet/IP. This logic controller embeds two Ethernet-based networks (EtherNet/IP, Modbus/TCP), one serial port (Modbus, ASCII, Machine Expert protocols). Modicon M262 are logic/motion controllers with embedded cloud connectivity, figuring cybersecurity capabilities, supporting monitoring, analytics and predictive maintenance. It is powered with a non-isolated 24V DC power supply, has a built-in overload protection, embeds a dual-core processor, reaches a 5ns/instruction performance. This logic controller has one communication bus (Ethernet, CANopen), one IO bus, one IO port. It measures 125mm width, 90mm depth, and 100 mm height. It weighs 0.665kg. This controller is designed for machinery requiring integrated IIoT connectivity or encrypted communication. Certified with CE, cULus HazLoc, RCM, EAC, Achilles L2, EU RO Mutual, Conform to UL 61010-1/-2-201, CSAC22.2 No. 61010-1/-2-201, ANSI/ISA 12-12-01, EN 61131-2. This controller is compatible with TMS CANopen smart communication module, Modicon TM3 IO expansion modules, and configured by EcoStruxure Machine Expert. Modicon M262 logic controller installs on 35mm DIN rail with Clip-on locks. Modicon M262 logic/motion controllers are the IIoT-ready controllers for performance machines. Modicon M262 logic/motion controllers embed Industrial Internet of Things (IIoT) protocols and encryption to provide direct cloud connectivity & digital services

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat