Line/Motor Choke for Variable Speed Drive

Brand :
Schneider Electric

Caution

    Product Description

    This line choke is an option for variable speed drives of Altivar range. Its rated current is equal to 31A. It provides improved protection against overvoltages on the line supply and contributes to reduce harmonic distortion of the current produced by the drive. Its protection index is IP00. It has an inductance value of 1mH. It weighs 6kg and its dimensions are, 155mm wide, 170mm high, 135mm deep. Its use is particularly recommended in case of close connection of several drives in parallel, line supply with significant disturbance from other equipment (interference, overvoltages), line supply with voltage imbalance between phases

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat