ABB SACE Tmax XT Stored Energy Motor Operators For Circuit Breakers MOE Series

Caution
Product Description
These are devices that allow circuit-breaker opening and closing:
• in remote mode, by means of electric controls;
• locally, directly from the front, by means of a special mechanism.
The MOE or MOE-E stored energy motor operator available for the XT5 and XT6 is supplied:
• with 1m long cables;
• with connectors for the fixed part and moving part of withdrawable devices.
If the motor operator is used with fixed or plug-in circuit-breakers, the connector can be easily removed;
• with a flange, to use instead of the standard one supplied with the circuit-breaker;
• with a padlock device, only removable when the motor is in the open position.
The padlock device accepts up to three 8mm padlocks;
• with a lock for the AUTO-MANUAL selector;
• with auxiliary contacts that allow the motor control mode (manual or remote) signal to be routed outside;
• (on request) the motor operator can be equipped with a key lock (see the Chapter "Accessories" - section "Locks");
• (on request) the motor operator can be equipped with a key lock to safeguard against manual operation (MOL-M) (see the Chapter "Accessories" - section "Locks").