162mm Revolving Warning Light RT-VF

Brand :
PATLITE

Caution

    Product Description

    The RT series is a large horn with MP3 and rotating light combination for increased plant floor coverage.
    [Features]
    - MP3 with an SD card adds simplification to programming message data for high-quality sound. A total of 63 seconds is possible for playback of four messages in the “Bit Input Mode” and 15 messages in the “Binary Input Mode”. Message data can be easily edited using PATLITE’s playlist editor2 software along with an SD card.
    - Various Operational Modes The "Test Mode" can check the volume level, and the "Sound Reduction Mode" can reduce the volume by -20dB just by applying a signal to the reduction input during message playback. In addition, the switching between the "Bit Input Mode”, “Binary Input Mode" and controlling the input for Interrupt Playback Mode” and “Hold Playback Mode" is possible.
    - Moreover, the DC 24V model also corresponds to UL Standards.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat