Delta UPS RT-Series

Brand :
DELTA

Caution

    Product Description

    The Amplon RT 1-3kVA series is an online double-conversion UPS providing consistent sine-wave power to your critical equipment. It supports personal computers, networks, servers, VoIP and telecommunications.The Amplon RT 1-3kVA series features an output power factor of 0.9 and best-in-class AC-AC efficiency up to 94% resulting in greater energy savings. Optional external battery pack can be connected for longer backup time to keep your applications safe and running smoothly at all times.

    ------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
    Delta UPS Solutions Catalog
     Click here

    Product Introduction

    Availability

    • True online double-conversion topology and zero transfer time to battery ensure high reliability
    • Watch-dog design of DSP (Digital Signal Processor) increases reliability
    • Cold-start capability provides temporary battery power when the utility power is out
    • Fan failure detection alerts users to failed fans
    • Hot swappable batteries ensure continuous operation even when batteries are being replaced
    • Optional external battery pack for easy scaling of longer backup time
    • Operation temperature tolerance up to 50°C ensures critical loads' continuity

    Flexibility

    • Load segment control allows less-critical loads to be disconnected during blackouts and saves battery runtime for important loads
    • Convertible rack and tower configuration in 2U size cabinet
    • Excellent local communications through rotatable LCD display
    • Intelligent management software connectivity via RS232 or USB port

    Specifications

    • High output power factor 0.9 provides more real power to critical loads
    • High input power factor (pf > 0.99) and low harmonic distortion (iTHD < 5%) save upstream investment
    • Up to 94% AC-AC efficiency and 97% efficiency in ECO mode result in marked energy cost savings
    • Wide input voltage range reduces the chance of using the battery and extends battery life
    • Intelligent battery management sustains battery life and performance
    • Fan speed control by load level maximizes efficiency and reduces audible noise
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Delta UPS RT-Series | DELTA | MISUMI Thailand